How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| P: | 3.69 in | I: | 6.1 in |
| G: | 3.26 | L: | 9.57 in |
| AK: | 4.5 | AJ: | 5.88 |
| AB: | 6.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| D: | 4.5 | T: | 1.875 |
| AF: | 0.38 | LL: | 4.25 in |
| V: | 2.75 in | BD: | 5.88 |
| AG: | 8.5 | AE2: | 0.63 |
| H: | 0.53 in | LM: | 11.81 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.875 in | Input HP @ 1750 RPM: | 2.7 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Model Code: | 42YFC | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Bore Code: | 30 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

