How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | D: | 4.5 |
| I: | 6.1 in | BD: | 5.88 |
| BF: | 0.41 | L: | 9.57 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | LM: | 11.81 |
| AE2: | 0.63 | U: | 1.25 in |
| P: | 3.69 in | AF: | 0.38 |
| T: | 1.875 | H: | 0.53 in |
| AJ: | 5.88 | LL: | 4.25 in |
| V: | 2.75 in | AA: | 14 |
| AB: | 6.38 | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 14.1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Motor Frame Size: | 56C |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 30 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 7.5:1 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

