How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | V: | 2.75 in |
| AJ: | 5.88 | I: | 6.1 in |
| G: | 3.26 | T: | 1.875 |
| L: | 9.57 in | BF: | 0.41 |
| U: | 1.25 in | BD: | 5.88 |
| H: | 0.53 in | D: | 4.5 |
| BE: | 0.38 in | AF: | 0.38 |
| AG: | 8.5 | LM: | 11.81 |
| P: | 3.69 in | LL: | 4.25 in |
| AB: | 6.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 30 | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Output RPM: | 233 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

