How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | D: | 4.5 |
| AB: | 6.38 | BF: | 0.41 |
| P: | 3.69 in | U: | 1.25 in |
| LM: | 11.81 | AG: | 8.5 |
| BE: | 0.38 in | H: | 0.53 in |
| G: | 3.26 | AJ: | 5.88 |
| AF: | 0.38 | AA: | 14 |
| BD: | 5.88 | L: | 9.57 in |
| AK: | 4.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| V: | 2.75 in | T: | 1.875 |
Technical Specifications
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.875 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

