How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | H: | 0.53 in |
| AF: | 0.38 | AJ: | 5.88 |
| AE2: | 0.63 | AG: | 8.5 |
| L: | 9.57 in | T: | 1.875 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| AA: | 14 | V: | 2.75 in |
| P: | 3.69 in | AB: | 6.38 |
| BE: | 0.38 in | BF: | 0.41 |
| AK: | 4.5 | LL: | 4.25 in |
| U: | 1.25 in | I: | 6.1 in |
| LM: | 11.81 | G: | 3.26 |
Technical Specifications
| Bore Code: | 30 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.875 in |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Ratio Range: | 80:1 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.79 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 80:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

