How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.75 in |
| G: | 3.26 | AE2: | 0.63 |
| H: | 0.53 in | T: | 1.938 |
| I: | 6.1 in | AG: | 8.5 |
| BF: | 0.41 | U: | 1.25 in |
| LL: | 4.25 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| D: | 4.5 | P: | 3.69 in |
| AA: | 14 | LM: | 11.81 |
| AJ: | 5.88 | AF: | 0.38 |
| AB: | 6.38 | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 12.9 |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 10:1 | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 175 | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

