How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 9.57 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | LL: | 4.25 in |
| G: | 3.26 | H: | 0.53 in |
| I: | 6.1 in | AB: | 6.38 |
| BF: | 0.41 | AF: | 0.38 |
| AJ: | 5.88 | LM: | 11.81 |
| D: | 4.5 | V: | 2.75 in |
| T: | 1.938 | BD: | 5.88 |
| P: | 3.69 in | AE2: | 0.63 |
| BE: | 0.38 in | U: | 1.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Assembly: | YFC-2 | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Ratio: | 10:1 | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

