How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AJ: | 5.88 |
| BD: | 5.88 | BF: | 0.41 |
| L: | 9.57 in | LL: | 4.25 in |
| D: | 4.5 | AE2: | 0.63 |
| AF: | 0.38 | AA: | 14 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | G: | 3.26 |
| BE: | 0.38 in | I: | 6.1 in |
| H: | 0.53 in | LM: | 11.81 |
| T: | 1.938 | AG: | 8.5 |
| AK: | 4.5 | P: | 3.69 in |
Technical Specifications
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 17.5 | Model Code: | 42YFC |
| Output Diameter (in): | 1.938 in | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

