How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | I: | 6.1 in |
| LL: | 4.25 in | BE: | 0.38 in |
| T: | 1.938 | AF: | 0.38 |
| AJ: | 5.88 | AG: | 8.5 |
| AA: | 14 | D: | 4.5 |
| P: | 3.69 in | L: | 9.57 in |
| AK: | 4.5 | V: | 2.75 in |
| BF: | 0.41 | BD: | 5.88 |
| AB: | 6.38 | LM: | 11.81 |
| G: | 3.26 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.938 in |
| Ratio: | 100:1 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

