How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | U: | 1.25 in |
| D: | 4.5 | AG: | 8.5 |
| I: | 6.1 in | AK: | 4.5 |
| AJ: | 5.88 | LM: | 11.81 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | P: | 3.69 in |
| AE2: | 0.63 | AF: | 0.38 |
| L: | 9.57 in | G: | 3.26 |
| V: | 2.75 in | BF: | 0.41 |
| AA: | 14 | BE: | 0.38 in |
| AB: | 6.38 | LL: | 4.25 in |
Technical Specifications
| Bore Code: | 31 | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 9.3 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series Code: | OE | Model Code: | 42YFC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

