How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| BD: | 5.88 | P: | 3.69 in |
| AG: | 8.5 | I: | 6.1 in |
| AK: | 4.5 | AE2: | 0.63 |
| AA: | 14 | U: | 1.25 in |
| T: | 1.938 | AF: | 0.38 |
| BE: | 0.38 in | LM: | 11.81 |
| H: | 0.53 in | LL: | 4.25 in |
| G: | 3.26 | AJ: | 5.88 |
| L: | 9.57 in | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Motor Frame Size: | 140TC |
| Ratio: | 15:1 | Center Distance (in): | 4.25 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 9.3 | Output RPM: | 117 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

