How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | G: | 3.26 |
| LL: | 4.25 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| I: | 6.1 in | BF: | 0.41 |
| AF: | 0.38 | LM: | 11.81 |
| BE: | 0.38 in | AG: | 8.5 |
| AJ: | 5.88 | U: | 1.25 in |
| AB: | 6.38 | L: | 9.57 in |
| H: | 0.53 in | BD: | 5.88 |
| AA: | 14 | AE2: | 0.63 |
| AK: | 4.5 | T: | 1.938 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.3 | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

