How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BF: | 0.41 |
| G: | 3.26 | AF: | 0.38 |
| V: | 2.75 in | LM: | 11.81 |
| U: | 1.25 in | L: | 9.57 in |
| I: | 6.1 in | LL: | 4.25 in |
| T: | 1.938 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| BE: | 0.38 in | AJ: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| D: | 4.5 | AA: | 14 |
| P: | 3.69 in | AG: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | 42YFC | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 7.59 |
| Ratio Range: | 20:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Ratio: | 20:1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

