How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BF: | 0.41 |
| T: | 1.938 | AB: | 6.38 |
| AK: | 4.5 | BD: | 5.88 |
| D: | 4.5 | U: | 1.25 in |
| L: | 9.57 in | AJ: | 5.88 |
| AA: | 14 | AF: | 0.38 |
| H: | 0.53 in | LM: | 11.81 |
| I: | 6.1 in | P: | 3.69 in |
| V: | 2.75 in | AG: | 8.5 |
| G: | 3.26 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Bore Code: | 31 | Input HP @ 1750 RPM: | 6.24 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Model Code: | 42YFC | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series Code: | OE | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

