How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AF: | 0.38 |
| T: | 1.938 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| G: | 3.26 | AE2: | 0.63 |
| U: | 1.25 in | AG: | 8.5 |
| BD: | 5.88 | I: | 6.1 in |
| AA: | 14 | P: | 3.69 in |
| D: | 4.5 | BF: | 0.41 |
| H: | 0.53 in | AJ: | 5.88 |
| LL: | 4.25 in | BE: | 0.38 in |
| AK: | 4.5 | L: | 9.57 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.23 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

