How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | U: | 1.25 in |
| H: | 0.53 in | BF: | 0.41 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | V: | 2.75 in |
| AB: | 6.38 | L: | 9.57 in |
| AA: | 14 | G: | 3.26 |
| I: | 6.1 in | AE2: | 0.63 |
| AJ: | 5.88 | LL: | 4.25 in |
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 5.88 | T: | 1.938 |
| AF: | 0.38 | D: | 4.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Service Factor: | 1 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

