How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | LL: | 4.25 in |
| AJ: | 5.88 | G: | 3.26 |
| I: | 6.1 in | V: | 2.75 in |
| H: | 0.53 in | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| AB: | 6.38 | L: | 9.57 in |
| AF: | 0.38 | D: | 4.5 |
| P: | 3.69 in | AA: | 14 |
| BD: | 5.88 | BF: | 0.41 |
| AG: | 8.5 | AK: | 4.5 |
| U: | 1.25 in | AE2: | 0.63 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 4.2 | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Bore Code: | 31 | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

