How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | I: | 6.1 in |
| AG: | 8.5 | AF: | 0.38 |
| H: | 0.53 in | L: | 9.57 in |
| AE2: | 0.63 | AJ: | 5.88 |
| V: | 2.75 in | P: | 3.69 in |
| AK: | 4.5 | BF: | 0.41 |
| LL: | 4.25 in | U: | 1.25 in |
| AA: | 14 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| BD: | 5.88 | T: | 1.938 |
| AB: | 6.38 | G: | 3.26 |
Technical Specifications
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 15.5 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Output RPM: | 339 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 140TC |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

