How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 14 |
| AJ: | 5.88 | AB: | 6.38 |
| G: | 3.26 | AG: | 8.5 |
| LM: | 11.81 | P: | 3.69 in |
| BE: | 0.38 in | AF: | 0.38 |
| H: | 0.53 in | U: | 1.25 in |
| L: | 9.57 in | BF: | 0.41 |
| V: | 2.75 in | AE2: | 0.63 |
| BD: | 5.88 | I: | 6.1 in |
| LL: | 4.25 in | T: | 1.938 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Assembly: | YFC-2 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 5:1 | Bore Code: | 31 |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

