How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.63 |
| G: | 3.26 | AK: | 4.5 |
| BE: | 0.38 in | AG: | 8.5 |
| LL: | 4.25 in | I: | 6.1 in |
| BF: | 0.41 | AA: | 14 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | D: | 4.5 |
| LM: | 11.81 | L: | 9.57 in |
| U: | 1.25 in | AF: | 0.38 |
| AJ: | 5.88 | H: | 0.53 in |
| T: | 1.938 | P: | 3.69 in |
Technical Specifications
| Bore Code: | 31 | Input HP @ 1750 RPM: | 3.39 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Center Distance (in): | 4.25 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

