How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 14 | V: | 2.75 in |
| I: | 6.1 in | D: | 4.5 |
| AF: | 0.38 | AK: | 4.5 |
| AG: | 8.5 | BF: | 0.41 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | T: | 1.938 |
| LM: | 11.81 | G: | 3.26 |
| H: | 0.53 in | LL: | 4.25 in |
| P: | 3.69 in | L: | 9.57 in |
| AB: | 6.38 | AE2: | 0.63 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3.39 | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | Model Code: | 42YFC |
| Assembly: | YFC-2 | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Ratio Range: | 50:1 |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

