How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| LL: | 4.25 in | U: | 1.25 in |
| BD: | 5.88 | V: | 2.75 in |
| D: | 4.5 | AJ: | 5.88 |
| L: | 9.57 in | AK: | 4.5 |
| AF: | 0.38 | BE: | 0.38 in |
| LM: | 11.81 | I: | 6.1 in |
| H: | 0.53 in | AA: | 14 |
| T: | 1.938 | P: | 3.69 in |
| AE2: | 0.63 | AB: | 6.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 2.7 |
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

