How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BE: | 0.38 in |
| LL: | 4.25 in | P: | 3.69 in |
| AA: | 14 | L: | 9.57 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AE2: | 0.63 |
| AG: | 8.5 | V: | 2.75 in |
| D: | 4.5 | BD: | 5.88 |
| G: | 3.26 | LM: | 11.81 |
| U: | 1.25 in | AJ: | 5.88 |
| T: | 1.938 | AK: | 4.5 |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 60:1 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.7 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Gear Type: | Worm |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

