How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AE2: | 0.63 |
| AF: | 0.38 | T: | 1.938 |
| H: | 0.53 in | AA: | 14 |
| BD: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AG: | 8.5 | AK: | 4.5 |
| BF: | 0.41 | LM: | 11.81 |
| D: | 4.5 | P: | 3.69 in |
| G: | 3.26 | AJ: | 5.88 |
| U: | 1.25 in | V: | 2.75 in |
| LL: | 4.25 in | I: | 6.1 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.7 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output RPM: | 29.2 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

