How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | V: | 2.75 in |
| I: | 6.1 in | T: | 1.938 |
| LM: | 11.81 | D: | 4.5 |
| AE2: | 0.63 | U: | 1.25 in |
| AG: | 8.5 | P: | 3.69 in |
| BD: | 5.88 | L: | 9.57 in |
| BF: | 0.41 | AF: | 0.38 |
| AA: | 14 | AK: | 4.5 |
| G: | 3.26 | AB: | 6.38 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Series Code: | OE | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 2.7 |
| Output RPM: | 29.2 | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

