How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AE2: | 0.63 |
| AG: | 8.5 | I: | 6.1 in |
| BD: | 5.88 | AF: | 0.38 |
| T: | 1.938 | BF: | 0.41 |
| AJ: | 5.88 | AB: | 6.38 |
| AK: | 4.5 | D: | 4.5 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| P: | 3.69 in | BE: | 0.38 in |
| LL: | 4.25 in | H: | 0.53 in |
| LM: | 11.81 | AA: | 14 |
| U: | 1.25 in | V: | 2.75 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 31 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.7 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Assembly: | YFC-2 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

