How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BE: | 0.38 in |
| BD: | 5.88 | LM: | 11.81 |
| V: | 2.75 in | L: | 9.57 in |
| LL: | 4.25 in | I: | 6.1 in |
| H: | 0.53 in | BF: | 0.41 |
| AK: | 4.5 | D: | 4.5 |
| T: | 1.938 | AB: | 6.38 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AA: | 14 | AE2: | 0.63 |
| AG: | 8.5 | AF: | 0.38 |
| G: | 3.26 | U: | 1.25 in |
Technical Specifications
| Ratio: | 80:1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 1.79 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Bore Code: | 31 |
| Center Distance (in): | 4.25 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

