How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AF: | 0.38 |
| AJ: | 5.88 | LM: | 11.81 |
| L: | 9.57 in | AB: | 6.38 |
| G: | 3.26 | BF: | 0.41 |
| AA: | 14 | P: | 3.69 in |
| H: | 0.53 in | BE: | 0.38 in |
| U: | 1.25 in | BD: | 5.88 |
| D: | 4.5 | T: | 1.938 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AE2: | 0.63 | AK: | 4.5 |
| I: | 6.1 in | V: | 2.75 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Model Code: | 42YFC |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.79 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

