How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AJ: | 5.88 |
| D: | 4.5 | U: | 1.25 in |
| H: | 0.53 in | LM: | 11.81 |
| P: | 3.69 in | AB: | 6.38 |
| LL: | 4.25 in | V: | 2.75 in |
| T: | 1.938 | AG: | 8.5 |
| AF: | 0.38 | L: | 9.57 in |
| G: | 3.26 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| AA: | 14 | I: | 6.1 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Assembly: | YFC-2 |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 1.79 | Model Code: | 42YFC |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

