How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | U: | 1.25 in |
| L: | 9.57 in | V: | 2.75 in |
| AJ: | 5.88 | AB: | 6.38 |
| D: | 4.5 | AE2: | 0.63 |
| P: | 3.69 in | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| LM: | 11.81 | AG: | 8.5 |
| I: | 6.1 in | T: | 1.938 |
| H: | 0.53 in | BE: | 0.38 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| G: | 3.26 | LL: | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.79 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output RPM: | 21.9 |
| Model Code: | 42YFC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 80:1 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

