How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.75 in |
| BF: | 0.53 | AA: | 14 |
| AG: | 8.5 | L: | 9.57 in |
| AK: | 8.5 | T: | 1.938 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| G: | 3.26 | AB: | 6.38 |
| I: | 6.1 in | L1: | 12.9 in |
| AE2: | 0.63 | D: | 4.5 |
| BD: | 9 | P: | 3.69 in |
| AJ: | 7.25 | AF: | 0.38 |
| U: | 1.25 in | LL: | 4.25 in |
Technical Specifications
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Series Code: | OE | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 12.9 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.938 in |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

