How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.63 |
| AF: | 0.38 | D: | 4.5 |
| AG: | 8.5 | AB: | 6.38 |
| BF: | 0.53 | T: | 1.938 |
| LL: | 4.25 in | AK: | 8.5 |
| G: | 3.26 | BE1: | 0.5 in |
| V: | 2.75 in | U: | 1.25 in |
| L: | 9.57 in | L1: | 12.9 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| P: | 3.69 in | AJ: | 7.25 |
| AA: | 14 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Output RPM: | 175 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

