How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AB: | 6.38 | AF: | 0.38 |
| I: | 6.1 in | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.63 |
| AA: | 14 | LL: | 4.25 in |
| V: | 2.75 in | AK: | 8.5 |
| BE1: | 0.5 in | T: | 1.938 |
| G: | 3.26 | AG: | 8.5 |
| U: | 1.25 in | L1: | 12.9 in |
| L: | 9.57 in | H: | 0.53 in |
| D: | 4.5 | BD: | 9 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Input Diameter (in): | 1.25 in | Bore Code: | 31 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 12.9 | Model Code: | 42YFC |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

