How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 6.38 |
| D: | 4.5 | AG: | 8.5 |
| AK: | 8.5 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| P: | 3.69 in | U: | 1.25 in |
| BF: | 0.53 | AA: | 14 |
| LL: | 4.25 in | L1: | 12.9 in |
| BD: | 9 | AF: | 0.38 |
| L: | 9.57 in | G: | 3.26 |
| T: | 1.938 | H: | 0.53 in |
| I: | 6.1 in | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 12.9 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 10:1 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output Diameter (in): | 1.938 in |
| Output RPM: | 175 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

