How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AF: | 0.38 |
| AG: | 8.5 | BD: | 9 |
| I: | 6.1 in | G: | 3.26 |
| AB: | 6.38 | V: | 2.75 in |
| BF: | 0.53 | U: | 1.25 in |
| P: | 3.69 in | L: | 9.57 in |
| L1: | 12.9 in | BE1: | 0.5 in |
| AK: | 8.5 | H: | 0.53 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | D: | 4.5 |
| T: | 1.938 | AA: | 14 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 31 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

