How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| L1: | 12.9 in | BE1: | 0.5 in |
| AK: | 8.5 | I: | 6.1 in |
| G: | 3.26 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| D: | 4.5 | T: | 1.938 |
| BF: | 0.53 | BD: | 9 |
| AA: | 14 | L: | 9.57 in |
| AG: | 8.5 | AE2: | 0.63 |
| LL: | 4.25 in | P: | 3.69 in |
| AF: | 0.38 | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.3 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output RPM: | 117 | Bore Code: | 31 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

