How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BF: | 0.53 |
| AE2: | 0.63 | BE1: | 0.5 in |
| I: | 6.1 in | L: | 9.57 in |
| AA: | 14 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | L1: | 12.9 in |
| AJ: | 7.25 | T: | 1.938 |
| G: | 3.26 | AG: | 8.5 |
| P: | 3.69 in | V: | 2.75 in |
| AK: | 8.5 | D: | 4.5 |
| AF: | 0.38 | BD: | 9 |
| H: | 0.53 in | U: | 1.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 7.59 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

