How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BF: | 0.53 |
| T: | 1.938 | BE1: | 0.5 in |
| AB: | 6.38 | G: | 3.26 |
| U: | 1.25 in | LL: | 4.25 in |
| V: | 2.75 in | AA: | 14 |
| L: | 9.57 in | AJ: | 7.25 |
| H: | 0.53 in | AF: | 0.38 |
| P: | 3.69 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AK: | 8.5 | BD: | 9 |
| L1: | 12.9 in | AE2: | 0.63 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Ratio: | 20:1 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.59 | Series Code: | OE |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

