How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | AB: | 6.38 |
| AJ: | 7.25 | I: | 6.1 in |
| AK: | 8.5 | D: | 4.5 |
| BD: | 9 | AF: | 0.38 |
| AA: | 14 | AE2: | 0.63 |
| LL: | 4.25 in | BE1: | 0.5 in |
| AG: | 8.5 | H: | 0.53 in |
| T: | 1.938 | U: | 1.25 in |
| L: | 9.57 in | G: | 3.26 |
| P: | 3.69 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Ratio Range: | 30:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Bore Code: | 31 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Output RPM: | 58.3 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

