How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 1.938 |
| G: | 3.26 | BD: | 9 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| L: | 9.57 in | AE2: | 0.63 |
| I: | 6.1 in | L1: | 12.9 in |
| P: | 3.69 in | D: | 4.5 |
| AB: | 6.38 | LL: | 4.25 in |
| BF: | 0.53 | AG: | 8.5 |
| H: | 0.53 in | V: | 2.75 in |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Output RPM: | 58.3 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

