How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 2.75 in |
| H: | 0.53 in | P: | 3.69 in |
| AG: | 8.5 | AJ: | 7.25 |
| I: | 6.1 in | L: | 9.57 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | L1: | 12.9 in |
| AE2: | 0.63 | U: | 1.25 in |
| AF: | 0.38 | AA: | 14 |
| T: | 1.938 | D: | 4.5 |
| LL: | 4.25 in | AB: | 6.38 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 5.23 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Series Code: | OE | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

