How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | V: | 2.75 in |
| AG: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| D: | 4.5 | LL: | 4.25 in |
| L: | 9.57 in | T: | 1.938 |
| L1: | 12.9 in | AK: | 8.5 |
| I: | 6.1 in | BF: | 0.53 |
| AF: | 0.38 | P: | 3.69 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| AB: | 6.38 | U: | 1.25 in |
| BD: | 9 | G: | 3.26 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.2 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

