How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 2.75 in |
| L1: | 12.9 in | AE2: | 0.63 |
| H: | 0.53 in | AG: | 8.5 |
| BD: | 9 | U: | 1.25 in |
| D: | 4.5 | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| LL: | 4.25 in | P: | 3.69 in |
| T: | 1.938 | I: | 6.1 in |
| AA: | 14 | L: | 9.57 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| G: | 3.26 | BF: | 0.53 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 15.5 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Ratio Range: | 5:1 | Input Diameter (in): | 1.25 in |
| Output RPM: | 339 | Model Code: | 42YFC |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series Code: | OE | Bore Code: | 31 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

