How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 2.75 in |
| H: | 0.53 in | L: | 9.57 in |
| AA: | 14 | AK: | 8.5 |
| T: | 1.938 | P: | 3.69 in |
| D: | 4.5 | U: | 1.25 in |
| AE2: | 0.63 | L1: | 12.9 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| BD: | 9 | G: | 3.26 |
| AG: | 8.5 | I: | 6.1 in |
| AJ: | 7.25 | AF: | 0.38 |
| LL: | 4.25 in | AB: | 6.38 |
Technical Specifications
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 35 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.39 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

