How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AA: | 14 |
| H: | 0.53 in | L1: | 12.9 in |
| LL: | 4.25 in | AJ: | 7.25 |
| P: | 3.69 in | AE2: | 0.63 |
| D: | 4.5 | BF: | 0.53 |
| AG: | 8.5 | BD: | 9 |
| G: | 3.26 | U: | 1.25 in |
| T: | 1.938 | I: | 6.1 in |
| V: | 2.75 in | L: | 9.57 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 31 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

