How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 4.25 in |
| AK: | 8.5 | AB: | 6.38 |
| AF: | 0.38 | AG: | 8.5 |
| AJ: | 7.25 | AE2: | 0.63 |
| G: | 3.26 | BD: | 9 |
| U: | 1.25 in | BF: | 0.53 |
| L1: | 12.9 in | I: | 6.1 in |
| H: | 0.53 in | AA: | 14 |
| V: | 2.75 in | T: | 1.938 |
| D: | 4.5 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Center Distance (in): | 4.25 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 3.39 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Service Factor: | 1 |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

