How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 4.25 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AA: | 14 | L1: | 12.9 in |
| H: | 0.53 in | I: | 6.1 in |
| L: | 9.57 in | P: | 3.69 in |
| G: | 3.26 | BE1: | 0.5 in |
| T: | 1.938 | AG: | 8.5 |
| U: | 1.25 in | AB: | 6.38 |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 2.75 in | AF: | 0.38 |
| AK: | 8.5 | D: | 4.5 |
Technical Specifications
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Assembly: | YFC-2 |
| Bore Code: | 31 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.39 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

