How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | V: | 2.75 in |
| L1: | 12.9 in | LL: | 4.25 in |
| AF: | 0.38 | AB: | 6.38 |
| D: | 4.5 | AG: | 8.5 |
| AA: | 14 | P: | 3.69 in |
| H: | 0.53 in | T: | 1.938 |
| AE2: | 0.63 | G: | 3.26 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | U: | 1.25 in |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-2 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Bore Code: | 31 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output RPM: | 21.9 | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 1.79 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Ratio: | 80:1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

