How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 1.25 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | L1: | 12.9 in |
| AG: | 8.5 | BE1: | 0.5 in |
| P: | 3.69 in | BF: | 0.53 |
| AF: | 0.38 | AB: | 6.38 |
| L: | 9.57 in | BD: | 9 |
| AA: | 14 | T: | 1.938 |
| G: | 3.26 | I: | 6.1 in |
| AK: | 8.5 | AE2: | 0.63 |
| V: | 2.75 in | AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Ratio Range: | 10:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 210TC |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 12.9 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

