How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 14 |
| AK: | 8.5 | BD: | 9 |
| U: | 1.25 in | L1: | 12.9 in |
| D: | 4.5 | G: | 3.26 |
| AG: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| P: | 3.69 in | AB: | 6.38 |
| T: | 1.938 | V: | 2.75 in |
| AJ: | 7.25 | LL: | 4.25 in |
| I: | 6.1 in | BE1: | 0.5 in |
| AE2: | 0.63 | L: | 9.57 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 31 |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 1.2 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Output RPM: | 17.5 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

